Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller / Meter

Type 8746 / Article No. 20014160

  • büS

Technical attributes

Controller | C3H8 (Propane) | 3.370,00Nl/h | 24 V DC | Internal thread - G3/8" | büS

Media & Calibration
Mounting position
horizontal
Work area medium 1
3.370
Unit medium 1
Nl/h
Operating medium 1
C3H8 (Propane)
Calibration medium 1
Real gas calibration
Calibration pressure medium 1 at Qnom
0,6
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
3/8"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
3/8"
Port connection 2 type
Internal thread
Port connection 2 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
33 W
Typical electrical power consumption
18,5 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List