Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Mass Flow Controller / Meter

Type 8741 / Article No. 20001659

Technical attributes

Controller | H2 | 3.000,00SCCM | 24 V DC | Connection with metal sealing washer - Not relevant1/4" | 4-20 mA

Media & Calibration
Mounting position
horizontal
Work area medium 1
3.000
Unit medium 1
SCCM
Operating medium 1
H2
Calibration medium 1
Real gas calibration
Calibration pressure medium 1 at Qnom
2
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
1/4"
Port connection 1 type
Connection with metal sealing washer
Port connection 1 standard
Not relevant
Port connection 2 DN
1/4"
Port connection 2 type
Connection with metal sealing washer
Port connection 2 standard
Not relevant
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
4,5 W
Typical electrical power consumption
3 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List