Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for Gases

    Type 8741 / Article No. 394152

    Compare now Print
    Product Image Type 8741

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Mass Flow Controller / Meter

    • Nominal flow ranges from 0.010 lN/min to 160 lN/min
    • High accuracy and repeatability
    • Very fast response times
    • Easy device exchange through configuration memory
    • Optional: USP Class VI, FDA, EG 1935 conformity

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The mass flow controller (MFC) / meter (MFM) Type 8741 for gases is suitable for a wide range of applications and available with Industrial Ethernet, analogue or fieldbus interfaces. The version with CANopen based Bürkert system bus (büS) is suitable for the integration into existing CANopen networks, as well as Industrial Ethernet or fieldbus networks in combination with the fieldbus gateway of Type ME43. The second option is tailor-made for applications with many control loops. Up to 32 MFC / MFM can be connected to one fieldbus gateway. Type ME43 translates the internal CANopen based communication to industry standards for both Industrial Ethernet and fieldbuses. The mass flow controller / meter can always be switched between büS and CANopen communication. Type 8741 can be configured as MFM or MFC. Optional, up to four different gases calibrations can be stored in the device. The thermal MEMS sensor is located directly in the gas stream and therefore reaches very fast response times. A direct-acting proportional valve as regulating unit guarantees high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC / MFM.


    Commodity Codes
    90261021
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8741
    Device function Meter
    Protection type (IP max. with suitable connector) IP20
    Reference medium 1 O2
    Work area medium 1 4
    Unit medium 1 SLPM
    Supply voltage 24 V DC
    Output signal 4-20 mA
    Typical electrical power consumption 1 W
    Power consumption according to UL61010-1 1 W
    Port connection 1 type Internal thread
    Port connection 1 standard G
    Port connection 1 DN 1/4"
    Port connection 2 type Internal thread
    Port connection 2 standard G
    Port connection 2 DN 1/4"
    Electronics body material PC (Polycarbonate)
    Fluidics body material Stainless steel
    Sealing toward outside material FKM (Fluor rubber)
    Seat seal material FKM (Fluor rubber)
    Mounting position horizontal
    actuator type without actuator
    Seat size without body
    Units for pressure specifications bar (ü)
    Calibration pressure medium 1 at Qnom 10
    Maximum pressure medium 10
    Electrical connection 1 type D-SUB
    Input type digital quantity 1 PCE
    Output type digital quantity 1 PCE
    Measuring accuracy of reading 0,80 %
    Measuring accuracy from end value 0,30 %
    Measuring or control range 1:50
    Manufacturer´s test certificate 3.1 included No
    Weight 1 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8741 data sheet | mass flow controller/meter for gases 4 MB EN / EU
    DTS Type ME43 data sheet | Fieldbus Gateway 1 MB EN / EU
    DTS Tipo 8741 Ficha técnica | Mass flow controller (MFC)/ Mass flow meter (MFM) para gases 4 MB PT / BR
    DTS Tipo ME43 Ficha técnica | Gateway de barramento de campo 885 kB PT / BR
    DTS Typ 8741 Datenblatt | Massendurchflussregler/-messer für Gase 4 MB DE / DE
    DTS Typ ME43 Datenblatt | Feldbus-Gateway 1 MB DE / DE
    DTS タイプME43 データシート | フィールドバスゲートウェイ 2 MB JA / JP
    DTS 型号 8741 参数表 | 质量流量控制器 (MFC)/气体质量流量测量计 (MFM) 4 MB ZH / CN
    DTS 型号 ME43 参数表 |现场总线网关 2 MB ZH / CN
    DTS 规格页 8741 型 | 气体质量流量控制器 (MFC)/气体质量流量测量计 (MFM) 5 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Definition fieldbus: Communication, cyclic commands, accessto büS objects 660 kB EN / EU
    MAN Operating Instructions Type 8741 8742 | MFM / MFC büS / CANopen 3 MB EN / EU
    MAN Operating Instructions type 8741 | Industrial Ethernet and analogue versions 1 MB EN / EU
    MAN Software manual Type 8920 | Bürkert-Communicator 982 kB EN / EU
    MAN Software manual | CANopen Network configuration 928 kB EN / EU
    MAN Supplement type 8741-8742-8746 bueS/CANopen | bueS/CANopen switch 94 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8741 8742 | MFM / MFC büS / CANopen 3 MB DE / EU
    MAN Bedienungsanleitung Typ 8741 | Industrial-Ethernet- und Analog-Ausführungen 1 MB DE / EU
    MAN Beschreibung Feldbus: Kommunikation, zyklische Befehle ausführen, Zugriff auf büS-Objekte 669 kB DE / DE
    MAN Description Bus de terrain : communication, commandes cycliques, d'accéder objets büS 671 kB FR / FR
    MAN Istruzioni d'uso Tipo 8741 | Ethernet Industriale / Analogic 2 MB IT / IT
    MAN Manual de operação Tipo 8741,8742 | büS / CANopen Mass flow meter (MFM) / Mass flow 4 MB PT / BR
    MAN Manuel d'utilisation Type 8741 8742 | MFM / MFC büS / CANopen 3 MB FR / EU
    MAN Manuel d'utilisation type 8741 | Versions Ethernet Industriel et analogiques 1 MB FR / EU
    MAN Manuel du logiciel Type 8920 | Bürkert Communicator 997 kB FR / FR
    MAN Software-Anleitung Typ 8920 |Bürkert Communicator 984 kB DE / DE
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 1 MB DE / DE
    MAN ソフトウェアマニュアル タイプ 8920 | Bürkert BürkertコミュニケーターBürkert装置の通信用ソフトウェア 1 MB JA / JP
    MAN 使用说明 8741型 | 工业以太网/模拟质量流量测量计 (MFM)/质量流量控制器 (MFC) 2 MB ZH / CN
    MAN 操作説明書 8741 8742 8746 büS / CANopen | 订单号 00810383 V版本 03 以及00810417 版本 03 使用说明勘误表 226 kB ZH / CN
    MAN 操作説明書 タイプ 8741 | Industrial Ethernet / Analogue マスフローメータ (MFM)/マスフローコントローラ (MFC) 2 MB JA / JP

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 5.1.2 539 MB ML
    SOW Bürkert büS for NI LabVIEW 1.2.0 28 MB ML
    SOW Device Description Files B.17 14 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 30 kB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherNet/IP | 11651.01 | 8741 56 kB EN
    ABD PROFINET | Z12370 | 8741 68 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Precise gas flow control for fermentation processes with innovative mass flow controllers. 238 kB EN / EU
    MISC Precise gas flow control for repeatable fermentation processes 4 MB EN / EU
    MISC The platform for intelligent networking: EDIP 4 MB EN / GB

    My Comparison List