Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for Gases
Type 8741 / Article No. 392890
Product description
The mass flow controller (MFC) / meter (MFM) Type 8741 for gases is suitable for a wide range of applications and available with Industrial Ethernet, analogue or fieldbus interfaces. The version with CANopen based Bürkert system bus (büS) is suitable for the integration into existing CANopen networks, as well as Industrial Ethernet or fieldbus networks in combination with the fieldbus gateway of Type ME43. The second option is tailor-made for applications with many control loops. Up to 32 MFC / MFM can be connected to one fieldbus gateway. Type ME43 translates the internal CANopen based communication to industry standards for both Industrial Ethernet and fieldbuses. The mass flow controller / meter can always be switched between büS and CANopen communication. Type 8741 can be configured as MFM or MFC. Optional, up to four different gases calibrations can be stored in the device. The thermal MEMS sensor is located directly in the gas stream and therefore reaches very fast response times. A direct-acting proportional valve as regulating unit guarantees high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC / MFM.
- Commodity Codes
- 90261021
- Country
- FR
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8741 | |
Device function | Controller | |
Protection type (IP max. with suitable connector) | IP20 | |
Reference medium 1 | CO2 | |
Work area medium 1 | 50 | |
Unit medium 1 | Nl/min | |
Supply voltage | 24 V DC | |
Input signal | 4-20 mA | |
Output signal | 4-20 mA | |
Typical electrical power consumption | 9,5 | W |
Power consumption according to UL61010-1 | 17 | W |
Port connection 1 type | Internal thread | |
Port connection 1 standard | G | |
Port connection 1 DN | 1/4" | |
Port connection 2 type | Internal thread | |
Port connection 2 standard | G | |
Port connection 2 DN | 1/4" | |
Electronics body material | PC (Polycarbonate) | |
Fluidics body material | Aluminium | |
Sealing toward outside material | FKM (Fluor rubber) | |
Seat seal material | FKM (Fluor rubber) | |
Mounting position | horizontal | |
actuator type | 2873 | |
Seat size | 2,5 mm (7/64") | |
Units for pressure specifications | bar (ü) | |
Calibration pressure medium 1 at Qnom | 1,5 | |
Maximum pressure medium | 3 | |
Outlet pressure medium 1 at Qnom | 0,5 | |
Electrical connection 1 type | D-SUB | |
Input type digital quantity | 1 | PCE |
Output type digital quantity | 1 | PCE |
Measuring accuracy of reading | 0,80 % | |
Measuring accuracy from end value | 0,30 % | |
Measuring or control range | 1:50 | |
Weight | 1,146 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 5.1.3 | 536 MB | ML |
![]() |
Bürkert büS for NI LabVIEW 1.2.0 | 28 MB | ML |
![]() |
Device Description Files B.18 | 14 MB | ML |
EU Declaration of Conformity
Certificates/Manufacturer Declarations
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
EtherNet/IP | 11651.01 | 8741 | 56 kB | EN |
![]() |
PROFINET | Z12370 | 8741 | 68 kB | EN |