Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Mass flow controller for gases (MFC)

    Type 8626 / Article No. 349088

    Compare now Print
    Produkt-Foto Typ 8626

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Mass flow controller inline heavy-duty

    • Nominal flow ranges from 20 lN/min up to 1500 lN/min
    • High measuring accuracy and repeatability
    • Fast settling times
    • Protection class IP65
    • Optional: Fieldbus interface

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The mass flow controller (MFC) Type 8626 is suitable for controlling the mass flow of high gas quantities. The thermal inline sensor is located directly in the gas stream and therefore achieves very fast response times. A direct-acting proportional valve from Bürkert guarantees, as the actuator, high response sensitivity. The integrated PI controller ensures excellent control characteristics of the MFC. The 8626 can optionally be calibrated for two different gases; the user can toggle between these two gases. As electrical interfaces both, analogue standard signals and fieldbuses are available. The mass flow controller Type 8626 is especially designed for use in harsh environments due to a low sensitivity to contamination and the high IP protection class. The MFC is ideal for various applications, e.g. burner controls, heat treatment, metallurgy, the food and beverage industry, environmental technology, material coatings, fuel cell technology or test benches.


    Commodity Codes
    90328900
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8626
    Device function Controller
    Protection type (IP max. with suitable connector) IP65
    Reference medium 1 CO2
    Work area medium 1 270
    Unit medium 1 SCFH
    Supply voltage 24 V DC
    Input signal 4-20 mA
    Output signal 4-20 mA
    Typical electrical power consumption 24,5 W
    Power consumption according to UL61010-1 39 W
    Port connection 1 type Internal thread
    Port connection 1 standard G
    Port connection 1 DN 1/2"
    Port connection 2 type Internal thread
    Port connection 2 standard G
    Port connection 2 DN 1/2"
    Electronics body material Aluminium
    Fluidics body material Stainless steel
    Sealing toward outside material FKM (Fluor rubber)
    Seat seal material FKM (Fluor rubber)
    Mounting position horizontal
    actuator type 2875
    Seat size 3 mm (1/8")
    Units for pressure specifications psig
    Calibration pressure medium 1 at Qnom 40
    Maximum pressure medium 3
    Outlet pressure medium 1 at Qnom 10
    Electrical connection 1 type D-SUB
    Electrical connection 2 type Female connector M16
    Input type digital quantity 3 PCE
    Binary input 1 Default
    Binary input 2 default
    Binary input 3 default
    Output type digital quantity 2 PCE
    Binary output 1 default
    Binary output 2 default
    Measuring accuracy of reading 1,50 %
    Measuring accuracy from end value 0,30 %
    Measuring or control range 1:50
    Leakage rate internal 10^-3 mbar l/sec
    Weight 4,185 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8626 data sheet | mass flow controller for gases 2 MB EN / EU
    DTS Typ 8626 Datenblatt | Massendurchflussregler für Gase 2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8006 8626 8702 8712 | Fieldbus adapter 53 kB EN / EU
    MAN Additional manual Type XXXX | MFC Family - Digital Communication (RS 232 / RS 485) 2 MB EN / EU
    MAN Operating Instructions Type 8006 8626 8702 8712 | MFM / MFC 2 MB EN / EU
    MAN Accessoire Type 8006 8626 8702 8712 | Adaptateur bus de terrain 56 kB FR / EU
    MAN Bedienungsanleitung Typ 8006 8626 8702 8712 | MFM / MFC 2 MB DE / EU
    MAN Használati utasítás |Típus: 8006 / 8702 |Típus: 8626 / 8712 2 MB HU / ZMAN
    MAN Manuel d'utilisation Type 8006 8626 8702 8712 | MFM / MFC 2 MB FR / EU
    MAN Manuel supplémentaire Type XXXX | MFC Family - Communication numérique (RS 232 / RS 485) 2 MB FR / FR
    MAN Zubehör Typ 8006 8626 8702 8712 | Busadapter 56 kB DE / EU
    MAN Zusatzanleitung MFC Typ XXXX | MFC Family - Digital Communication (RS 232 / RS 485) 2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Initiation Files EDS GSD A.05 209 kB ML
    SOW MFC_Driver_DLL (A.16) A.16 6 MB ML
    SOW MassFlowCommunicator A.30 28 MB ML
    SOW USB-Driver WIN 7, XP (32, x64) A.05 3 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 471 kB ML

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 8626 3 MB DE
    3D_ANIMATION 3D-Animation - 8626 2 MB DE
    3D_ANIMATION 3D-Animation - 8626 2 MB EN
    3D_ANIMATION 3D-Animation - 8626 3 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice - Developing a ready-to-connect solution for automated metering of oxidation air for the Waterwork Everswinkel. 289 kB EN / GB
    MISC Flyer Best Practice - Helping to create an explosive atmosphere on a daily basis. 392 kB EN / GB

    My Comparison List