Mass Flow Controller / Meter
Type 8741 / Article No. 347019

Technical attributes
Controller | O2 | 10,00Nl/min | 24 V DC | Internal thread - G1/4" | 0-10 V
![]() |
|
---|---|
Mounting position
horizontal
|
|
Work area medium 1
10
|
|
Unit medium 1
Nl/min
|
|
Reference medium 1
O2
|
|
Calibration pressure medium 1 at Qnom
3
|
|
Units for pressure specifications
bar (ü)
|
![]() |
|
---|---|
Measuring accuracy from end value
0,30 %
|
|
Measuring accuracy of reading
0,80 %
|
|
Measuring or control range
1:50
|
![]() |
|
---|---|
Port connection 1 DN
1/4"
|
|
Port connection 1 type
Internal thread
|
|
Port connection 1 standard
G
|
|
Port connection 2 DN
1/4"
|
|
Port connection 2 type
Internal thread
|
|
Port connection 2 standard
G
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
|
Power consumption according to UL61010-1
9 W
|
|
Typical electrical power consumption
5,5 W
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: