Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Mass Flow Controller / Meter

Type 8745 / Article No. 336580

  • PROFINET

Technical attributes

Controller | O2 | 300,00Nl/min | 24 V DC | Internal thread - G1/4" | PROFINET

Media & Calibration
Mounting position
horizontal
Work area medium 1
300
Unit medium 1
Nl/min
Reference medium 1
O2
Calibration pressure medium 1 at Qnom
5
Units for pressure specifications
bar (ü)
Measurand
Measuring accuracy from end value
0,30 %
Measuring accuracy of reading
1,50 %
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
1/4"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
1/4"
Port connection 2 type
Internal thread
Port connection 2 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
61,5 W
Typical electrical power consumption
29,5 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List