Mass Flow Controller / Meter
Type 8745 / Article No. 335058

Technical attributes
Meter | N2 | 30,00Nm3/h | 24 V DC | Internal thread - G1/2"
![]() |
|
---|---|
Mounting position
horizontal
|
|
Work area medium 1
30
|
|
Unit medium 1
Nm3/h
|
|
Operating medium 1
N2
|
|
Calibration medium 1
Air
|
|
Special calibration 1
Pressure > 10 bar
|
|
Calibration pressure medium 1 at Qnom
11
|
|
Units for pressure specifications
bar (ü)
|
![]() |
|
---|---|
Measuring or control range
1:50
|
![]() |
|
---|---|
Port connection 1 DN
1/2"
|
|
Port connection 1 type
Internal thread
|
|
Port connection 1 standard
G
|
|
Port connection 2 DN
1/2"
|
|
Port connection 2 type
Internal thread
|
|
Port connection 2 standard
G
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
|
Power consumption according to UL61010-1
2 W
|
|
Typical electrical power consumption
2 W
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: