Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for gases

    Type 8745 / Article No. 323148

    Compare now Print
    Product Image Type 8745

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    • Product Image Type 8745
    • Product Image Type 8745
    • Product Image Type 8745
    • Product Image Type 8745
    • Product Image Type 8745
    • Product Image Type 8745

    Mass Flow Controller / Meter

    • Nominal flow ranges from 20 lN/min up to 2500 lN/min
    • High accuracy and repeatability
    • Communication via standard signals or Industrial Ethernet
    • Electromagnetic and motor-driven valve actuation available
    • Easy device exchange through configuration memory

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The mass flow controller (MFC) / meter (MFM) Type 8745 is suitable for mass flow control of high flow rates. Type 8745 can be configured as MFM or MFC. Optional, four different gases can be calibrated. The thermal inline sensor is located directly in the main gas stream and therefore reaches very fast response times while causing a very low pressure drop. A direct-acting proportional valve as regulating unit guarantees high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC. MFC Type 8745 is available in two versions: with electromagnetic proportional valve and with motor-driven proportional valve.


    Commodity Codes
    90262020
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8745
    Device function Controller
    Protection type (IP max. with suitable connector) IP20
    Reference medium 1 Air
    Work area medium 1 500
    Unit medium 1 Nl/min
    Supply voltage 24 V DC
    Input signal Modbus TCP
    Output signal Modbus TCP
    Typical electrical power consumption 20,5 W
    Power consumption to UL61010-1 35 W
    Port connection 1 type Flange
    Port connection 1 standard Bürkert
    Port connection 1 diameter FB28
    Port connection 2 type Flange
    Port connection 2 standard Bürkert
    Port connection 2 diameter FB28
    Electronics body material PC (Polycarbonate)
    Fluidics body material Aluminium
    Sealing toward outside material FKM (Fluor rubber)
    Seat seal material FKM (Fluor rubber)
    Mounting position horizontal
    Valve type 2875
    Orifice 4 mm (5/32")
    Units for pressure specifications bar (ü)
    Calibration pressure medium 1 at Qnom 5,5
    Maximum pressure medium 6 bar
    Outlet pressure medium 1 at Qnom 1,5
    Valve version For high differential pressure
    Electrical connection 1 type RJ45
    Input type digital quantity 0 PCE
    Measuring accuracy of reading 1,50 %
    Measuring accuracy from end value 0,30 %
    Measuring or control range 1:50
    Weight 1,82 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8745 data sheet | mass flow controller/meter for gases 3 MB EN / EU
    DTS Tipo 8745 Ficha técnica | Mass flow controller (MFC)/ Mass flow meter (MFM) para gases 3 MB PT / BR
    DTS Typ 8745 Datenblatt | Massendurchflussregler/-messer für Gase 3 MB DE / DE
    DTS データシート タイプ 8745 | マスフローコントローラ(MFC)/ガス用マスフロー流 量計(MFM) 4 MB JA / JP
    DTS 型号 8745 参数表 | 质量流量控制器 (MFC)/ 气体质量流量测量计 (MFM) 3 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions type 8745 | Industrial Ethernet and analog versions 2 MB EN / EU
    MAN Bedienungsanleitung Typ 8745 |Industrial-Ethernet- und Analog-Ausführungen 2 MB DE / EU
    MAN Kullanma kılavuzu Tip 8745 |Kütle Akış Ölçer (MFM)/ Kütle Akış Regülatörü (MFC) 2 MB TR / TR
    MAN Manual de operação Tipo 8745 | Ethernet industrial / Analógico Mass flow controller (MFM) 2 MB PT / PT
    MAN Manuel d'utilisation type 8745 | Versions Ethernet Industriel et analogiques 2 MB FR / EU
    MAN 使用说明 8745型 | 工业以太网/模拟质量流量计(MFM)/质量流量控制器(MFC) 2 MB ZH / CN

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 5.0.15 563 MB ML
    SOW Device Description Files B.16 14 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 33 kB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherNet/IP | 11651.01 | 8741 56 kB EN
    ABD PROFINET | Z12392 | 8745 67 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Controlling gases precisely for reproducible steel qualities 3 MB AF
    MISC Mass flow controllers Type 8741 and Type 8745 for reproducible fermentation processes 466 kB EN / EU
    MISC Precise gas flow control for fermentation processes with innovative mass flow controllers. 238 kB EN / EU

    My Comparison List