Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Mass Flow Controller / Meter

Type 8741 / Article No. 316187

  • CANopen

Technical attributes

Controller | O2 | 10,00SCCM | 24 V DC | Flange - BürkertFB14 | CANopen

Media & Calibration
Mounting position
vertical, flow downwards
Work area medium 1
10
Unit medium 1
SCCM
Reference medium 1
O2
Special calibration 1
Flow rate < 20 ml
Calibration pressure medium 1 at Qnom
1,9
Units for pressure specifications
bar (ü)
Measurand
Measuring accuracy from end value
0,30 %
Measuring accuracy of reading
0,80 %
Measuring or control range
1:20
Process Connection Type/Size
Port connection 1 DN
FB14
Port connection 1 type
Flange
Port connection 1 standard
Bürkert
Port connection 2 DN
FB14
Port connection 2 type
Flange
Port connection 2 standard
Bürkert
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
4,5 W
Typical electrical power consumption
3 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List