Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for Gases

    Type 8742 / Ident No. 309465

    Compare now Print
    Produkt-Foto Typ 8742

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8742
    • Produkt-Foto Typ 8742
    • Produkt-Foto Typ 8742

    Mass Flow Controller / Meter

    • Nominal flow ranges from 0.010 lN/min to 160 lN/min
    • High accuracy and repeatability with very fast response times
    • Easy device exchange through configuration memory
    • Communication via fieldbus based on CANopen
    • Optional: ATEX II Kat. 3G/D or USP Class VI, FDA, EG 1935 conformity

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The mass flow controller (MFC) / meter (MFM) Type 8742 for gases is suitable for a wide range of applications. Type 8742 communicates via the Bürkert system bus (büS). This CANopen based interface is suitable for the integration into existing CANopen networks, as well as Industrial Ethernet or fieldbus networks in combination with the fieldbus gateway of Type ME43. The second option is tailor-made for applications with many control loops. Up to 32 MFC / MFM can be connected to one fieldbus gateway. Type ME43 translates the internal CANopen based communication to industry standards for both Industrial Ethernet and fieldbuses. The mass flow controller / meter can always be switched between büS and CANopen communication. Type 8742 can be configured as MFM or MFC. Optional, up to four different gases calibrations can be stored in the device. The thermal MEMS sensor is located directly in the gas stream and therefore reaches very fast response times. A direct-acting proportional valve as regulating unit guarantees high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC / MFM. Type 8742 is especially designed for use in harsh environments due to high protection class and explosion-proof.


    Commodity Codes
    90261021
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8742
    Device function Controller
    Protection type (IP max. with suitable connector) IP65
    Reference medium 1 N2
    Work area medium 1 10
    Unit medium 1 Nl/min
    Supply voltage 24 V DC
    Input signal büS
    Output signal büS
    Typical electrical power consumption 5,5 W
    Power consumption to UL61010-1 9 W
    Port connection 1 type Compression fitting
    Port connection 1 standard Not relevant
    Port connection 1 diameter 6 mm
    Port connection 2 type Compression fitting
    Port connection 2 standard Not relevant
    Port connection 2 diameter 6 mm
    Electronics body material Aluminium
    Fluidics body material Stainless steel
    Sealing toward outside material FKM (Fluor rubber)
    Seat seal material FKM (Fluor rubber)
    Mounting position horizontal
    Valve type 2871
    Orifice 1 mm (1/32")
    Units for pressure specifications bar (ü)
    Calibration pressure medium 1 at Qnom 1
    Maximum pressure medium 1 bar
    Outlet pressure medium 1 at Qnom -1
    Electrical connection 1 type Plug - M12
    Input type digital quantity 0 PCE
    Output type digital quantity 0 PCE
    Measuring accuracy of reading 0,80 %
    Measuring accuracy from end value 0,30 %
    Measuring or control range 1:50
    Impact protection cover Yes
    Weight 1,038000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8742 data sheet | mass flow controller/meter for gases 2 MB EN / EU
    DTS Type ME43 data sheet | Fieldbus Gateway 880 kB EN / EU
    DTS Tipo ME43 Ficha técnica | Gateway de barramento de campo 2 MB PT / BR
    DTS Typ 8742 Datenblatt | Massendurchflussregler/-messer für Gase 2 MB DE / DE
    DTS Typ ME43 Datenblatt | Feldbus-Gateway 882 kB DE / DE
    DTS タイプME43 データシート | フィールドバスゲートウェイ 1 MB JA / JP
    DTS 型号 8742 参数表 | 质量流量控制器 (MFC)/气体质量流量测量计 (MFM) 3 MB ZH / CN
    DTS 型号 ME43 参数表 |现场总线网关 2 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Definition fieldbus: Communication, cyclic commands, accessto büS objects 660 kB EN / EU
    MAN Operating Instructions Type 8741 8742 | MFM / MFC büS / CANopen 3 MB EN / EU
    MAN Software manual Type 8920 | Bürkert-Communicator 982 kB EN / EU
    MAN Software manual | CANopen Network configuration 874 kB EN,FR / EU
    MAN Supplement ATEX Type 8742 8746 | Mass Flow Controller (MFC)/Meter (MFM) for Gases 339 kB EN / EU
    MAN Supplement type 8741-8742-8746 bueS/CANopen | bueS/CANopen switch 94 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8741 8742 | MFM / MFC büS / CANopen 3 MB DE / EU
    MAN Beschreibung Feldbus: Kommunikation, zyklische Befehle ausführen, Zugriff auf büS-Objekte 669 kB DE / DE
    MAN Description Bus de terrain : communication, commandes cycliques, d'accéder objets büS 671 kB FR / FR
    MAN Ergänzungsanleitung ATEX Typ 8742 8746 | Mass Flow Controller (MFC)/Meter (MFM) for Gases 346 kB DE / EU
    MAN Manual de operação Tipo 8741,8742 | büS / CANopen Mass flow meter (MFM) / Mass flow 4 MB PT / BR
    MAN Manuel d'utilisation Type 8741 8742 | MFM / MFC büS / CANopen 3 MB FR / EU
    MAN Manuel du logiciel Type 8920 | Bürkert Communicator 997 kB FR / FR
    MAN Software-Anleitung Typ 8920 |Bürkert Communicator 984 kB DE / DE
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 870 kB DE / DE
    MAN Supplément ATEX Type 8742 8746 | Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) 344 kB FR / EU
    MAN ソフトウェアマニュアル タイプ 8920 | Bürkert BürkertコミュニケーターBürkert装置の通信用ソフトウェア 1 MB JA / JP
    MAN 操作説明書 8741 8742 8746 büS / CANopen | 订单号 00810383 V版本 03 以及00810417 版本 03 使用说明勘误表 226 kB ZH / CN
    MAN 附加说明书 8742/8746 型 | 具有 ATEX 认证的质量流量计或质量流量控制器 946 kB ZH / CN

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 4.1.6 400 MB ML / EU
    SOW Initiation Files EDS GSD GSDML B.11 9 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2 MB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice Optimising the furnace atmosphere in heat treatment plants 199 kB EU
    MISC The platform for intelligent networking: EDIP 4 MB EN / GB

    My Comparison List