Mass flow controller byp. chip Dig.
Type 8713 / Article No. 308592

Technical attributes
Controller | H2 | 6,00Nl/min | 24 V DC | Internal thread - NPT1/4" | RS485, RS422
![]() |
|
---|---|
Mounting position
horizontal
|
|
Work area medium 1
6
|
|
Unit medium 1
Nl/min
|
|
Reference medium 1
H2
|
|
Calibration pressure medium 1 at Qnom
50
|
|
Units for pressure specifications
psig
|
![]() |
|
---|---|
Measuring accuracy from end value
0,30 %
|
|
Measuring accuracy of reading
0,80 %
|
|
Measuring or control range
1:50
|
![]() |
|
---|---|
Port connection 1 DN
1/4"
|
|
Port connection 1 type
Internal thread
|
|
Port connection 1 standard
NPT
|
|
Port connection 2 DN
1/4"
|
|
Port connection 2 type
Internal thread
|
|
Port connection 2 standard
NPT
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
|
Power consumption according to UL61010-1
6,5 W
|
|
Typical electrical power consumption
5 W
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: