Mass flow controller inline heavy-duty
Type 8626 / Article No. 302246

Technical attributes
Controller | CO2 | 12,00kg/h | 24 V DC | Internal thread - G1/4" | 4-20 mA
![]() |
|
---|---|
Mounting position
horizontal
|
|
Work area medium 1
12
|
|
Unit medium 1
kg/h
|
|
Reference medium 1
CO2
|
|
Calibration pressure medium 1 at Qnom
8
|
|
Units for pressure specifications
bar (ü)
|
![]() |
|
---|---|
Measuring accuracy from end value
0,30 %
|
|
Measuring accuracy of reading
1,50 %
|
|
Measuring or control range
1:50
|
![]() |
|
---|---|
Port connection 1 DN
1/4"
|
|
Port connection 1 type
Internal thread
|
|
Port connection 1 standard
G
|
|
Port connection 2 DN
1/4"
|
|
Port connection 2 type
Internal thread
|
|
Port connection 2 standard
G
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
|
Power consumption according to UL61010-1
24 W
|
|
Typical electrical power consumption
16,5 W
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: