Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Mass flow controller for gases (MFC)

    Type 8626 / Article No. 291552

    Compare now Print
    Produkt-Foto Typ 8626

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    • Produkt-Foto Typ 8626
    • Produkt-Foto Typ 8626
    • Produkt-Foto

    Mass flow controller inline heavy-duty

    • Nominal flow ranges from 20 lN/min up to 1500 lN/min
    • High measuring accuracy and repeatability
    • Fast settling times
    • Protection class IP65
    • Optional: Fieldbus interface

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The mass flow controller (MFC) Type 8626 is suitable for controlling the mass flow of high gas quantities. The thermal inline sensor is located directly in the gas stream and therefore achieves very fast response times. A direct-acting proportional valve from Bürkert guarantees, as the actuator, high response sensitivity. The integrated PI controller ensures excellent control characteristics of the MFC. The 8626 can optionally be calibrated for two different gases; the user can toggle between these two gases. As electrical interfaces both, analogue standard signals and fieldbuses are available. The mass flow controller Type 8626 is especially designed for use in harsh environments due to a low sensitivity to contamination and the high IP protection class. The MFC is ideal for various applications, e.g. burner controls, heat treatment, metallurgy, the food and beverage industry, environmental technology, material coatings, fuel cell technology or test benches.


    Commodity Codes
    90328900
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8626
    Device function Controller
    Protection type (IP max. with suitable connector) IP65
    Reference medium 1 CO2
    Work area medium 1 100
    Unit medium 1 Nl/min
    Supply voltage 24 V DC
    Input signal 4-20 mA
    Output signal 4-20 mA
    Typical electrical power consumption 24,5 W
    Power consumption to UL61010-1 39 W
    Port connection 1 type Inner thread
    Port connection 1 standard G
    Port connection 1 diameter 1/4"
    Port connection 2 type Inner thread
    Port connection 2 standard G
    Port connection 2 diameter 1/4"
    Electronics body material Aluminium
    Fluidics body material Stainless steel
    Sealing toward outside material FKM (Fluor rubber)
    Seat seal material FKM (Fluor rubber)
    Mounting position vertical, flow upwards
    Valve type 2875
    Orifice 4 mm (5/32")
    Units for pressure specifications bar (ü)
    Calibration pressure medium 1 at Qnom 2,2
    Maximum pressure medium 3
    Outlet pressure medium 1 at Qnom 2
    Electrical connection 1 type D-SUB
    Electrical connection 2 type Female connector M16
    Input type digital quantity 3 PCE
    Binary input 1 Default
    Binary input 2 default
    Binary input 3 default
    Output type digital quantity 2 PCE
    Binary output 1 default
    Binary output 2 default
    Measuring accuracy of reading 0,70 %
    Measuring accuracy from end value 0,30 %
    Measuring or control range 1:50
    Weight 4,142 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8626 data sheet | mass flow controller for gases 2 MB EN / EU
    DTS Typ 8626 Datenblatt | Massendurchflussregler für Gase 2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8006 8626 8702 8712 | Fieldbus adapter 53 kB EN / EU
    MAN Additional manual Type XXXX | MFC Family - Digital Communication (RS 232 / RS 485) 2 MB EN / EU
    MAN Operating Instructions Type 8006 8626 8702 8712 | MFM / MFC 2 MB EN / EU
    MAN Accessoire Type 8006 8626 8702 8712 | Adaptateur bus de terrain 56 kB FR / EU
    MAN Bedienungsanleitung Typ 8006 8626 8702 8712 | MFM / MFC 2 MB DE / EU
    MAN Manuel d'utilisation Type 8006 8626 8702 8712 | MFM / MFC 2 MB FR / EU
    MAN Manuel supplémentaire Type XXXX | MFC Family - Communication numérique (RS 232 / RS 485) 2 MB FR / FR
    MAN Zubehör Typ 8006 8626 8702 8712 | Busadapter 56 kB DE / EU
    MAN Zusatzanleitung MFC Typ XXXX | MFC Family - Digital Communication (RS 232 / RS 485) 2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Initiation Files EDS GSD A.05 209 kB ML
    SOW MFC_Driver_DLL (A.16) A.16 6 MB ML
    SOW MassFlowCommunicator A.30 28 MB ML
    SOW USB-Driver WIN 7, XP (32, x64) A.05 3 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 471 kB ML

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 8626 3 MB DE
    3D_ANIMATION 3D-Animation - 8626 2 MB DE
    3D_ANIMATION 3D-Animation - 8626 2 MB EN
    3D_ANIMATION 3D-Animation - 8626 3 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice - Developing a ready-to-connect solution for automated metering of oxidation air for the Waterwork Everswinkel. 289 kB EN / GB
    MISC Flyer Best Practice - Helping to create an explosive atmosphere on a daily basis. 392 kB EN / GB

    My Comparison List