Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Mass Flow Controller for Gases (MFC)

    Type 8711 / Article No. 279417

    Compare now Print
    Produkt-Foto Typ 8711

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    • Produkt-Foto Typ 8711
    • Produkt-Foto Typ 8711
    • Produkt-Foto Typ 8711
    • Produkt-Foto Typ 8711

    Mass flow controller byp. chip ECO

    • Nominal flow ranges from 0.010 lN/min to 80 lN/min
    • High accuracy and repeatability
    • Very fast settling times
    • Optional: Fieldbus interface

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The mass flow controller (MFC) Type 8711 is suited for regulating the mass flow of gases over a big flow range. The thermal MEMS sensor is located directly in the gas stream and therefore reaches very fast response times. A direct-acting proportional valve from Bürkert guarantees a high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC. Type 8711 can optionally be calibrated for two different gases; the user can switch between these two gases. As electrical interfaces both, analog standard signals and fieldbuses are available. The mass flow controller type 8711 fits for various applications, like e.g. burner controls, heat treatment, material coatings, bio reactors, fuel cell technology or test benches.


    Commodity Codes
    90261021
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8711
    Device function Controller
    Protection type (IP max. with suitable connector) IP40
    Reference medium 1 Air
    Work area medium 1 5
    Unit medium 1 Nl/min
    Supply voltage 24 V DC
    Input signal 4-20 mA
    Output signal 4-20 mA
    Typical electrical power consumption 7 W
    Power consumption to UL61010-1 8,5 W
    Port connection 1 type Inner thread
    Port connection 1 standard G
    Port connection 1 diameter 1/4"
    Port connection 2 type Inner thread
    Port connection 2 standard G
    Port connection 2 diameter 1/4"
    Electronics body material PC (Polycarbonate)
    Fluidics body material Aluminium
    Sealing toward outside material FKM (Fluor rubber)
    Seat seal material FKM (Fluor rubber)
    Mounting position horizontal
    Valve type 2871
    Orifice 0,6 mm
    Units for pressure specifications bar (ü)
    Calibration pressure medium 1 at Qnom 5
    Maximum pressure medium 6 bar
    Outlet pressure medium 1 at Qnom 0
    Electrical connection 1 type D-SUB
    Input type digital quantity 2 PCE
    Binary input 1 Default
    Binary input 2 default
    Output type digital quantity 1 PCE
    Binary output 1 default
    Measuring accuracy of reading 0,80 %
    Measuring accuracy from end value 0,30 %
    Measuring or control range 1:50
    Leakage rate internal 10^-3 mbar l/sec
    Weight 0,47 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8711 data sheet | mass flow controller for gases 2 MB EN / EU
    DTS Typ 8711 Datenblatt | Massendurchflussregler für Gase 2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type XXXX | MFC Family - Digital Communication (RS 232 / RS 485) 2 MB EN / EU
    MAN Operating Instructions Type 8700 8701 8703 8705 8710 8711 8713 8715 | MFM / MFC 2 MB EN / EU
    MAN Bedienungsanleitung Typ 8700 8701 8703 8705 8710 8711 8713 8715 | MFM / MFC 2 MB DE / EU
    MAN Manuel d'utilisation Type 8700 8701 8703 8705 8710 8711 8713 8715 | MFM / MFC 2 MB FR / EU
    MAN Manuel supplémentaire Type XXXX | MFC Family - Communication numérique (RS 232 / RS 485) 2 MB FR / FR
    MAN Zusatzanleitung MFC Typ XXXX | MFC Family - Digital Communication (RS 232 / RS 485) 2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Initiation Files EDS GSD A.05 209 kB ML
    SOW MFC_Driver_DLL (A.16) A.16 6 MB ML
    SOW MassFlowCommunicator A.30 28 MB ML
    SOW USB-Driver WIN 7, XP (32, x64) A.05 3 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 467 kB ML

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 8711 2 MB DE
    3D_ANIMATION 3D-Animation - 8711 2 MB EN

    My Comparison List