Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller / Meter

Type 8745 / Article No. 20035005

Technical attributes

Meter | Air | 4,00Nm3/h | 24 V DC | Internal thread - G1/2"

Media & Calibration
Mounting position
vertical, flow upwards
Work area medium 1
4
Unit medium 1
Nm3/h
Operating medium 1
Air
Calibration medium 1
Air
Calibration pressure medium 1 at Qnom
6
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
1/2"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
1/2"
Port connection 2 type
Internal thread
Port connection 2 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
2 W
Typical electrical power consumption
2 W

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List