Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller / Meter

Type 8746 / Article No. 20034678

  • PROFIBUS

Technical attributes

Controller | CH4 (Methane) | 15,00Nm3/h | 24 V DC | Internal thread - G3/8" | PROFIBUS

Media & Calibration
Mounting position
horizontal
Work area medium 1
15
Unit medium 1
Nm3/h
Operating medium 1
CH4 (Methane)
Calibration medium 1
Real gas calibration
Calibration pressure medium 1 at Qnom
0,18
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
3/8"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
3/8"
Port connection 2 type
Internal thread
Port connection 2 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
61 W
Typical electrical power consumption
31 W

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List