Share via email
Some fields are missing
send eMail
bürkert
 

Mass flow controller byp. chip Dig.

Type 8713 / Article No. 20028959

Technical attributes

Controller | N2 | 300,00SCCM | 24 V DC | Flange - BürkertFB14 | RS485, RS422

Media & Calibration
Mounting position
horizontal
Work area medium 1
300
Unit medium 1
SCCM
Operating medium 1
N2
Calibration medium 1
Air
Calibration pressure medium 1 at Qnom
1
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
FB14
Port connection 1 type
Flange
Port connection 1 standard
Bürkert
Port connection 2 DN
FB14
Port connection 2 type
Flange
Port connection 2 standard
Bürkert
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
6,5 W
Typical electrical power consumption
5 W

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List