Share via email
Some fields are missing
send eMail
bürkert
 

Mass flow controller byp. chip ECO

Type 8711 / Article No. 20028823

Technical attributes

Controller | Air | 920,00Nl/h | 24 V DC | Internal thread - G1/4" | 4-20 mA

Media & Calibration
Mounting position
horizontal
Work area medium 1
920
Unit medium 1
Nl/h
Operating medium 1
Air
Calibration medium 1
Air
Calibration pressure medium 1 at Qnom
9
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:100
Process Connection Type/Size
Port connection 1 DN
1/4"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
1/4"
Port connection 2 type
Internal thread
Port connection 2 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
13 W
Typical electrical power consumption
9,5 W

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List