Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller / Meter

Type 8742 / Article No. 20014899

  • CANopen

Technical attributes

Controller | C3H8 (Propane) | 20,00Nl/min | 24 V DC | Flange - BürkertFB26 | CANopen

Media & Calibration
Mounting position
vertical, flow upwards
Work area medium 1
20
Unit medium 1
Nl/min
Operating medium 1
C3H8 (Propane)
Calibration medium 1
Real gas calibration
Calibration pressure medium 1 at Qnom
0,2
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
FB26
Port connection 1 type
Flange
Port connection 1 standard
Bürkert
Port connection 2 DN
FB26
Port connection 2 type
Flange
Port connection 2 standard
Bürkert
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
17 W
Typical electrical power consumption
9,5 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List