Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller / Meter

Type 8742 / Article No. 20014499

  • büS

Technical attributes

Controller | N2 | 50,00SLPM | 24 V DC | Internal thread - NPT1/4" | büS

Media & Calibration
Mounting position
horizontal
Work area medium 1
50
Unit medium 1
SLPM
Operating medium 1
N2
Calibration medium 1
Air
Calibration pressure medium 1 at Qnom
30
Units for pressure specifications
psig
Measurand
Measuring or control range
1:100
Process Connection Type/Size
Port connection 1 DN
1/4"
Port connection 1 type
Internal thread
Port connection 1 standard
NPT
Port connection 2 DN
1/4"
Port connection 2 type
Internal thread
Port connection 2 standard
NPT
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
17 W
Typical electrical power consumption
9,5 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List