Mass flow controller byp. chip ECO
Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Mass flow controller byp. chip ECO

Type 8711 / Article No. 20011310

  • PROFIBUS

Technical attributes

Controller | H2 | 15,00Nm3/h | 24 V DC | Internal thread - G1/4" | PROFIBUS

Media & Calibration
Mounting position
vertical, flow upwards
Work area medium 1
15
Unit medium 1
Nm3/h
Operating medium 1
H2
Calibration pressure medium 1 at Qnom
1
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
1/4"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
1/4"
Port connection 2 type
Internal thread
Port connection 2 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
21 W
Typical electrical power consumption
13,5 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List