Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Mass Flow Controller / Meter

Type 8746 / Article No. 20006205

  • PROFIBUS

Technical attributes

Meter | 40% N2 + 40% H2 + 20% CO (Endogas) | 24,00Nm3/h | 24 V DC | Internal thread - G1"

Media & Calibration
Mounting position
vertical, flow upwards
Work area medium 1
24
Unit medium 1
Nm3/h
Operating medium 1
40% N2 + 40% H2 + 20% CO (Endogas)
Calibration pressure medium 1 at Qnom
0,02
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
1"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
1"
Port connection 2 type
Internal thread
Port connection 2 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
3,5 W
Typical electrical power consumption
3,5 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List