Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Mass Flow Controller / Meter

Type 8745 / Article No. 20005967

Technical attributes

Meter | Ar | 35,00SCFM | 24 V DC | Internal thread - G1/2"

Media & Calibration
Mounting position
vertical, flow upwards
Work area medium 1
35
Unit medium 1
SCFM
Operating medium 1
Ar
Work area medium 2
35
Unit medium 2
SCFM
Operating medium 2
N2
Special calibration 1
Pressure > 10 bar
Calibration pressure medium 1 at Qnom
180
Calibrated pressure medium 2 at Qnom
180
Units for pressure specifications
psig
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
1/2"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
1/2"
Port connection 2 type
Internal thread
Port connection 2 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
2 W
Typical electrical power consumption
2 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List