Mass Flow Controller for Gases (MFC)
Type 8713 / Article No. 20000480
Product description
The mass flow controller (MFC) type 8713 is suited for regulating the mass flow of gases over a big flow range. The thermal MEMS sensor is located directly in the gas stream and therefore reaches very fast response times. A direct-acting proportional valve from Bürkert guarantees a high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC. Type 8713 can optionally be calibrated for two different gases; the user can switch between these two gases. The communication with master devices is fully digital, therefore no further analog/digital conversions are needed. The mass flow controller type 8713 fits for various applications, like e.g. burner controls, heat treatment, material coatings, bio reactors, fuel cell technology or test benches.
- Commodity Codes
- 90328900
- Country
- FR
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8713 | |
Device function | Controller | |
Protection type (IP max. with suitable connector) | IP40 | |
Reference medium 1 | O2 | |
Work area medium 1 | 500 | |
Unit medium 1 | Sml/min | |
Supply voltage | 24 V DC | |
Input signal | RS485, RS422 | |
Output signal | RS485, RS422 | |
Typical electrical power consumption | 5 | W |
Power consumption according to UL61010-1 | 6,5 | W |
Port connection 1 type | Internal thread | |
Port connection 1 standard | G | |
Port connection 1 DN | 1/4" | |
Port connection 2 type | Internal thread | |
Port connection 2 standard | G | |
Port connection 2 DN | 1/4" | |
Electronics body material | Stainless steel | |
Fluidics body material | Aluminium | |
Sealing toward outside material | FKM (Fluor rubber) | |
Seat seal material | FKM (Fluor rubber) | |
Mounting position | horizontal | |
actuator type | 2871 | |
Seat size | 0,2 mm | |
Units for pressure specifications | bar (ü) | |
Calibration pressure medium 1 at Qnom | 2 | |
Outlet pressure medium 1 at Qnom | 0 | |
Electrical connection 1 type | D-SUB | |
Input type digital quantity | 1 | PCE |
Binary input 1 | Default | |
Output type digital quantity | 1 | PCE |
Binary output 1 | default | |
Measuring accuracy of reading | 0,80 % | |
Measuring accuracy from end value | 0,10 % | |
Measuring or control range | 1:100 | |
Leakage rate internal | 10^-3 mbar l/sec | |
Weight | 1 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Type 8713 data sheet | mass flow controller for gases | 2 MB | EN / EU |
![]() |
Typ 8713 Datenblatt | Massendurchflussregler für Gase | 2 MB | DE / DE |
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
MFC_Driver_DLL (A.16) A.16 | 6 MB | ML |
![]() |
MassFlowCommunicator A.30 | 28 MB | ML |
![]() |
USB-Driver WIN 7, XP (32, x64) A.05 | 3 MB | ML |