Mass Flow Meter
Type 8756 / Article No. 386394

Technical attributes
Meter | H2O | 25,00kg/h | 24 V DC | Internal thread - G1/8"
![]() |
|
---|---|
Mounting position
any
|
|
Work area medium 1
25
|
|
Unit medium 1
kg/h
|
|
Operating medium 1
H2O
|
|
Calibration medium 1
Water
|
|
Calibration pressure medium 1 at Qnom
4
|
|
Units for pressure specifications
bar (ü)
|
![]() |
|
---|---|
Measuring or control range
depends on flow rate
|
![]() |
|
---|---|
Port connection 1 DN
1/8"
|
|
Port connection 1 type
Internal thread
|
|
Port connection 1 standard
G
|
|
Port connection 2 DN
1/8 "
|
|
Port connection 2 type
Internal thread
|
|
Port connection 2 standard
G
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
|
Power consumption according to UL61010-1
4 W
|
|
Typical electrical power consumption
4 W
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: