Mass flow controller (MFC)/ Mass flow meter (MFM) for liquids
Type 8756 / Article No. 376743
Product description
The mass flow controller (MFC) / mass flow meter (MFM) Type 8756 is particularly suitable for the very precise measurement or control of small quantities of liquid that also require a medium-separated sensor. The measuring principle of the sensor is based on the Coriolis effect and is completely independent of the medium. Pressure and temperature deviations have no impact on the measuring accuracy. In addition to the flow rate, the density and temperature of the liquid are measured. The device design enables a stable flow measurement that is immune to external impacts and does not require a zero-point adjustment when the process conditions change. All materials that come into contact with the medium are highly resistant and enable use with a variety of liquids, whether aggressive or neutral media. Type 8756 is available in the variants • MFM • MFC with modular actuator interface • MFC with integrated micro annular gear pump. The high-precision pump is self-priming and the space in contact with the medium is sealed hermetically. It offers a very large control range and generates extremely low pulsations. This variant is used as a control or dosing system for liquids which have to be conveyed from an unpressurised container.
- Commodity Codes
- 90261021
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8756 | |
Device function | Controller | |
Protection type (IP max. with suitable connector) | IP65 | |
Reference medium 1 | H2O | |
Work area medium 1 | 8 | |
Unit medium 1 | kg/h | |
Supply voltage | 24 V DC | |
Input signal | büS | |
Output signal | büS | |
Typical electrical power consumption | 52 | W |
Power consumption according to UL61010-1 | 52 | W |
Port connection 1 type | Internal thread | |
Port connection 1 standard | G | |
Port connection 1 DN | 1/8" | |
Port connection 2 type | Internal thread | |
Port connection 2 standard | G | |
Port connection 2 DN | 1/8 " | |
Electronics body material | Aluminium | |
Fluidics body material | Stainless steel | |
Sealing toward outside material | FFKM (Perfluoroelastomer rubber) | |
Seat seal material | FFKM (Perfluoroelastomer rubber) | |
Mounting position | any | |
actuator type | 7620 | |
Seat size | without body | |
Control mode Continious | Yes | |
Control mode Batch | No | |
Units for pressure specifications | bar (ü) | |
Calibration pressure medium 1 at Qnom | 4 | |
Maximum pressure medium | 10 | |
Electrical connection 1 type | Plug - M12 | |
Input type digital quantity | 0 | PCE |
Output type digital quantity | 0 | PCE |
Measuring or control range | M006 depends on flow rate | |
Impact protection cover available | Yes | |
Weight | 3 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 5.1.3 | 536 MB | ML |
![]() |
Bürkert büS for NI LabVIEW 1.2.0 | 28 MB | ML |
![]() |
Device Description Files A.01 | 394 kB | ML |