Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Fieldbus gateway

    Type ME43 / Article No. 301855

    Compare now Print
    Produkt-Foto Typ ME43

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Gateway Module System Connect 2

    • Gateway for industrial Ethernet and fieldbus standards
    • Up to 128 input and 128 output variables can be assigned
    • Easy integration in the process control level through system-specific device description files
    • Graphical programming for automation of sub-systems

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The fieldbus gateway Type ME43 is the central control unit for Bürkert products (valves, sensors, mass flow controllers or displays), which are based on EDIP (“Efficient Device Integration Platform”). The basic version of Type ME43 consists of a fieldbus coupler which transmits the internal CANopen-based communication of the Bürkert field devices to industry standards for industrial Ethernet and fieldbus. With the help of graphical programming, which the module supports, sub-systems can be automated specifically to the customer’s needs (e.g. controlled mixing of gases, error monitoring through limit value switches, time switches).


    Commodity Codes
    90268020
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type ME43
    Product sub-group Gateway modules
    Main function Gateway
    Protocol CC-Link
    Interface connection Airline
    Electrical connection sort D-SUB
    Inputs / outputs 1 fieldbus
    Display Yes
    Supply voltage 24 V DC
    AC voltage No
    DC voltage Yes
    Degree of protection IP20
    Temperature environment min -20 °C
    Temperature environment max 60 °C
    Weight 0,218 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type ME43 data sheet | Fieldbus Gateway 1 MB EN / EU
    DTS Tipo ME43 Ficha técnica | Gateway de barramento de campo 885 kB PT / BR
    DTS Typ ME43 Datenblatt | Feldbus-Gateway 1 MB DE / DE
    DTS タイプME43 データシート | フィールドバスゲートウェイ 2 MB JA / JP
    DTS 型号 ME43 参数表 |现场总线网关 2 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type ME43 |ATEX - Informations for use inhazardous areas 257 kB EN,FR,DE / EU
    MAN Definition fieldbus: Communication, cyclic commands, accessto büS objects 660 kB EN / EU
    MAN Operating Instructions Type ME43 | Fieldbus gateway büS to Industrial Ethernet 2 MB EN / EU
    MAN Quickstart Type ME43 | Fieldbus gateway büS to Industrial Ethernet 1 MB EN / EU
    MAN Software manual Type 8922, MExx | Software of f(x) configuration 1 MB EN / EU
    MAN Software manual | CANopen Network configuration 928 kB EN / EU
    MAN Software manual | Central configuration management 1 MB EN / EU
    MAN Bedienungsanleitung Typ ME43 | Feldbus-Gateway büS zu Industrial Ethernet 2 MB DE / DE
    MAN Beschreibung Feldbus: Kommunikation, zyklische Befehle ausführen, Zugriff auf büS-Objekte 669 kB DE / DE
    MAN Description Bus de terrain : communication, commandes cycliques, d'accéder objets büS 671 kB FR / FR
    MAN Manuel d'utilisation Type ME43 | Passerelle bus de terrain büS vers Ethernet industriel 2 MB FR / FR
    MAN Manuel du logiciel Type 8922,MExx | Logiciel de f(x) configuration 1 MB FR / FR
    MAN Manuel du logiciel | Gestion centrale de la configuration 1 MB FR / FR
    MAN Quickstart Tipo ME43 | Gateway de barramento de campo büS para Ethernet/IP, PROFIBUS, DPV1 879 kB PT / BR
    MAN Quickstart Typ ME43 | Feldbus-Gateway büS zu Industrial Ethernet 1 MB DE / DE
    MAN Quickstart Type ME43 | Passerelle bus de terrain büS vers Ethernet industriel 1 MB FR / FR
    MAN Software-Anleitung Typ 8922, MExx | Software der f(x) Konfiguration 1 MB DE / DE
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 1 MB DE / DE
    MAN Software-Anleitung | ZentraleKonfigurationsverwaltung 1 MB DE / DE
    MAN 使用说明 型号 ME43 | 现场总线网关büS 至工业以太网,现场总线 DPV1,CC-Link 4 MB ZH / CN
    MAN 取扱説明書 タイプME43 | 産業用イーサネット向フィールネット向フィールドバスゲートウェイbüS、PROFIBUSOFIBUS DPV1 2 MB JA / JP

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 5.1.2 539 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2 MB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD CC-Link IEFB | 91 | ME43 265 kB EN
    ABD CC-Link | 1120 | ME43 144 kB EN
    ABD EtherNet/IP | 11648 | ME43 119 kB EN
    ABD PROFINET | Z11908 | ME43 95 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Automate water treatment, save resources 2 MB AF

    My Comparison List