Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    2-way motor valve

    Type 3280 / Article No. 393095

    Compare now Print
    Produkt-Foto Typ 3280

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    motor globe valve - positioner

    • Actuator isolated from flow path
    • Excellent range and fast response times
    • Low power consumption
    • Orifice sizes 1 to 10 mm
    • Versions: Standard, positioner, process controller and high pressure version up to 22 bar

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The direct-acting motor valve of Type 3280 is used for dosing of liquids and gases in closed or open control loops. The valve features a linear stepper motor as actuator. The integrated electronics simplify the process integration; additional actuation modules are not necessary. The motor’s power consumption to hold a specific opening position of the valve is zero. This key feature can reduce the energy consumption of a plant dramatically and thus make it more efficient. Type 3280 is available as standard ON/OFF or proportional valve, as version with integrated positioner and as version with integrated process controller.


    Commodity Codes
    84818059
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 3280
    Product sub-group Compact valves
    Function Control valve
    Emergency resetting No
    Fluidic port connection number 2
    Electrical function positioner
    Main valve operating principle Globe valve
    Seat size 6 mm (1/4")
    Port connection 1 type Internal thread
    Port connection 1 standard G
    Port connection 1 DN 1/2"
    Port connection material Stainless steel
    Seat seal material EPDM (Ethylene-propylene-diene rubber)
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    AC voltage No
    DC voltage Yes
    Voltage tolerance positive 10 %
    Voltage tolerance negative 10 %
    Electrical power consumption min 1 W
    Electircal power consumption max. 8 W
    Electrical connection 1 type Plug - M12
    Electrical connection 1 number of contacts 5 PCE
    Electrical connection 1 gender male
    Protection type (IP max. with suitable connector) IP54
    Thermal insulation class of the actuator A
    Actuator material PC (Polycarbonate)
    Actuator material 2 PPS (Polyphenylene sulphide)
    Inputs / outputs 1 fieldbus
    Communication interface hardware 1 M12 5-pin
    Communications protocol to hardware 1 CANopen Yes
    Nominal pressure min 0 bar
    Nominal pressure max 6 bar
    Flow Below seat
    Kv value (water) 0,7 m3/h
    Temperature medium min 0 °C
    Temperature medium max 70 °C
    Temperature environment min -10 °C
    Temperature environment max 60 °C
    Vacuum version No
    Oxygen version No
    Weight 1 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 3280 data sheet | electromotive operated proportional valve 2 MB EN / EU
    DTS Typ 3280 Datenblatt | elektromotorisch betätigtes Proportionalventil 2 MB DE / DE
    DTS 类型 3280 參數表 | 2 通电动阀 2 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 3280 3285 | Motor valve 2 MB EN / EU
    MAN Quickstart Type 3280 | Motor valve 1 MB EN / EU
    MAN Software manual | CANopen Network configuration 941 kB EN / EU
    MAN Bedienungsanleitung Typ 3280 3285 | Motorventil 2 MB DE / DE
    MAN Manuel d'utilisation Type 3280 3285 | Vanne motorisée 2 MB FR / FR
    MAN Quickstart Typ 3280 | Motorventil 1 MB DE / DE
    MAN Quickstart Type 3280 | Vanne motorisée 1 MB FR / FR
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 1 MB DE / DE
    MAN 操作説明書 タイプ 3280、3285 | 2ウェイモーターバルブ 3 MB JA / JP

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 5.1.3 536 MB ML
    SOW Initiation Files EDS 1.13 7 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 30 kB EN,FR,DE

    My Comparison List