Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way globe valve el.mot.

Type 3321 / Article No. 367407

  • büS

Technical attributes

Globe valve | 2/2 | PTFE (Polytetrafluorethylene) | G | 1/2" | 24 V DC | 0,00 bar - 20,00 bar

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Control function
Normally closed (delivery status), with electrical energy storage
Manual actuation
Yes
Process Connection Type/Size
Port connection 1 DN
1/2"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Materials
Valve body material
Stainless steel
Valve body internal surface
Without processing

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare part sets

Here you will find spare and wearing parts for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List