Cookies must be enabled to use this function. Please accept cookie privacy policy first.
ON/OFF
Type 3280
- Actuator isolated from flow path
- Excellent range and fast response times
- Low power consumption
- Orifice sizes 1 to 10 mm
- Versions: Standard, positioner, process controller and high pressure version up to 22 bar
Type 3285
- Actuator isolated from flow path
- Excellent range and fast response times
- Low power consumption
- Orifice sizes 8 to 25 mm
- Versions: Standard, positioner, process controller
Type 3321
- Fail-safe position by energy storage
- Rapid flow shut off
- Weather and impact resistant design
- Designed according to hygienic demands
- Many diagnostic functions