Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2-way globe control valve el.mot.

Type 3361 / Article No. 389127

  • büS

Technical attributes

Globe valve | 2 | PEEK (Polyetheretherketone) | DIN 11850 R2 / DIN 11866 Series A / DIN EN 10357 Series A | DN 15 - 19,0x1,5 | 24 V DC | 0,00 bar - 16,00 bar

Function
Fluidic port connection number
2
Control function
Normally closed (delivery status), with electrical energy storage
Valve function manual actuation
Yes
Process Connection Type/Size
Port connection 1 DN
DN 15 - 19,0x1,5
Port connection 1 type
Welded
Port connection 1 standard
DIN 11850 R2 / DIN 11866 Series A / DIN EN 10357 Series A
Voltage / Frequency
Supply voltage
24 V DC
Materials
Valve body material
Stainless steel
Valve body internal surface
Without processing

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List