Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2-way globe control valve el.mot.

Type 3361 / Article No. 370061

  • büS

Technical attributes

Globe valve | 2 | stainless steel | G | 1/2" | 24 V DC | 0,00 bar - 25,00 bar

Function
Fluidic port connection number
2
Control function
Blocking of static position, no electrical energy storage
Manual actuation
Yes
Process Connection Type/Size
Port connection 1 DN
1/2"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Materials
Valve body material
Stainless steel
Valve body internal surface
Without processing

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List