Share via email
Some fields are missing
send eMail
bürkert
 

Electromotive 2 way globe prop. valve

Type 3280 / Article No. 367842

Technical attributes

Globe valve | 2 | FKM (Fluor rubber) | G | 1/2" | 0,00 bar - 6,00 bar

Function
Fluidic port connection number
2
Process Connection Type/Size
Port connection 1 DN
1/2"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection material
Stainless steel
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage tolerance positive
10 %
Voltage tolerance negative
10 %
AC voltage
No
DC voltage
Yes
Process Pressure / Temperature
Nominal pressure min
0 bar
Nominal pressure max
6 bar
Temperature medium min
0 °C
Temperature medium max
70 °C
Temperature environment min
-10 °C
Temperature environment max
60 °C

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List