2-way globe control valve el.mot.
Type 3361 / Article No. 364147

Technical attributes
Globe valve | 2 | stainless steel | DIN 32676 Series B (ISO- pipe ISO4200) | DN 15 - 21,3x1,6 Cl: 34,0 | 24 V DC | 0,00 bar - 25,00 bar
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Control function
Blocking of static position, no electrical energy storage
|
|
Manual actuation
Yes
|
![]() |
|
---|---|
Port connection 1 DN
DN 15 - 21,3x1,6 Cl: 34,0
|
|
Port connection 1 type
Clamp
|
|
Port connection 1 standard
DIN 32676 Series B (ISO- pipe ISO4200)
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
![]() |
|
---|---|
Valve body material
Stainless steel
|
|
Valve body internal surface
Without processing
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: