2-way globe control valve el.mot.
Type 3361 / Article No. 341638

Technical attributes
Globe valve | 2 | stainless steel | DIN 11850 R2 / DIN 11866 Series A / DIN EN 10357 Series A | DN 15 - 19,0x1,5 | 24 V DC | -0,90 bar - 25,00 bar
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Control function
Normally opened (delivery status), with electrical energy storage
|
|
Manual actuation
Yes
|
![]() |
|
---|---|
Port connection 1 DN
DN 15 - 19,0x1,5
|
|
Port connection 1 type
Welded
|
|
Port connection 1 standard
DIN 11850 R2 / DIN 11866 Series A / DIN EN 10357 Series A
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
![]() |
|
---|---|
Valve body material
Stainless steel
|
|
Valve body internal surface
Without processing
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.

Product specific information
Please enter the serial number stated on the type label: