Electromotive 2 way globe control valve
Type 3361 / Article No. 298614
Product description
The innovative process controller Bürkert valve Type 3361 is the solution when it comes to demanding control tasks and operating conditions. The electromotive actuator with ball screw positions the control cone with highest precision. A unique feature is its high positioning speed of 6 mm/s, that reacts quasi delay-free to process signals, and can be varied according to customer demands. Pressure variations or shocks in the medium aren´t transferred to the valve position. Each flow optimized valve housing can be equipped with up to 5 different valve seats for a precise adaptation according to customer needs. If necessary, the safety position can be approached by an optional energy storage in case of power failure. Actuator and valve are adapted perfectly to each other with closed design and robust surface. This ensures the hygienic requirements of a fast and residue-free cleaning. Harsh environment are no problem for the Type 3361 because of the protection class IP65 / IP67 and its high impact and vibration resistance. Unrivalled cycle life and sealing integrity is guaranteed by the proven self adjusting spindle packing with exchangeable V-seals. The fieldbus suitable Type 3361 provides many helpful functions for process monitoring, valve diagnostics and predictive maintenance and thus offers the decisive advantage of a modern process automation.
- EAN Number
- 4053913076675
- Commodity Codes
- 84818059
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 3361 | |
Product sub-group | Process control valve | |
Function | Positioner | |
Main valve operating principle | Globe valve | |
Control function | Normally closed (delivery status), with electrical energy storage | |
Fluidic port connection number | 2 | |
Seat size | 25 mm (1") | |
Control cone variant | Equal percentage 50 : 1 | |
Seat seal material | PTFE / Steel | |
Valve body material | Stainless steel | |
Valve body internal surface | Without processing | |
Port connection 1 type | Welded | |
Port connection 1 standard | SMS 3008 | |
Port connection 1 DN | 1 1/2" - 38,0x1,2 | |
Driving force electromotor | AG2 (1300 N) | |
Interface to actuator | Nipple thread M50 x 2 (standard DN 32) | |
Return type | Electrical, energy storage | |
Supply voltage | 24 V DC | |
Control unit | Analogue | |
Electrical connection 1 type | MP multipol | |
Control interface | Rugged display with operation keys | |
Inputs / outputs | 1 analog input + 1 binary input + 1 analog output + 2 binary outputs | |
Auxiliary function | None | |
Protocol | büS | |
Protection type (IP max. with suitable connector) | IP65/67 | |
Protection type NEMA (max. with suitable connector) | NEMA 4X | |
Valve function manual actuation | Yes | |
Actuator material | Aluminium powder-coated | |
Actuator material 2 | PPS (Polyphenylene sulphide) | |
Kv value (water) | 13 | m3/h |
Cv value | 15,2 | gal/min |
Temperature environment min | -25 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 130 | °C |
Nominal pressure min | 0 | bar |
Nominal pressure max | 25 | bar |
Nominal pressure (DIN EN 1333) | PN 25 | |
Nominal Pressure (DIN EN 1759) | Class 150 | |
Flow | Below seat | |
Opening time typical | 3.500 | ms |
Closing time typical | 3.500 | ms |
Vacuum version | No | |
Oxygen version | No | |
Type label customer data | None | |
Packed seal enclosed | Yes | |
Weight | 6,5 | kg |
Approval type | Material-approval-foods | |
Certification type | Food-EGV1935/2004-compliant |
Can be combined with
Applications & Tools
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Type 3361 data sheet | Electromotive 2 way globe control valve | 2 MB | EN / EU |
![]() |
Typ 3361 Datenblatt | Elektromotorisches 2-Wege-Geradsitz-Regelventil | 2 MB | DE / DE |
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 5.1.3 | 536 MB | ML |
![]() |
Device Description Files A.03 | 2 MB | ML |
EU Declaration of Conformity
Certificates/Manufacturer Declarations
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
EtherNet/IP | 11650 | 3320 | 171 kB | EN |
![]() |
PROFINET | Z11865 | 3360 | 94 kB | EN |