Electromotive process valve - 2-way globe control valve
Type 3361 / Ident No. 290685
Product description
The innovative process controller Bürkert valve Type 3361 is the solution when it comes to demanding control tasks and operating conditions. The electromotive actuator with ball screw positions the control cone with highest precision. A unique feature is its high positioning speed of 6 mm/s, that reacts quasi delay-free to process signals, and can be varied according to customer demands. Pressure variations or shocks in the medium aren´t transferred to the valve position. Each flow optimized valve housing can be equipped with up to 5 different valve seats for a precise adaptation according to customer needs. If necessary, the safety position can be approached by an optional energy storage in case of power failure. Actuator and valve are adapted perfectly to each other with closed design and robust surface. This ensures the hygienic requirements of a fast and residue-free cleaning. Harsh environment are no problem for the Type 3361 because of the protection class IP65 / IP67 and its high impact and vibration resistance. Unrivalled cycle life and sealing integrity is guaranteed by the proven self adjusting spindle packing with exchangeable V-seals. The fieldbus suitable Type 3361 provides many helpful functions for process monitoring, valve diagnostics and predictive maintenance and thus offers the decisive advantage of a modern process automation.
- Commodity Codes
- 84818059
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 3361 | |
Product sub-group | Process control valve | |
Function | Positioner | |
Main valve operating principle | Globe valve | |
Control function | Normally closed (delivery status), with electrical energy storage | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Orifice | 25 mm (1") | |
Control cone version | equipercentile 50 : 1 | |
Seat seal material | Steel / Steel | |
Valve body material | Stainless steel | |
Port connection 1 type | Inner thread | |
Port connection 1 standard | G | |
Port connection 1 diameter | 1" | |
drive force electromotive | AG2 (1300 N) | |
Interface to actuator | Nipple thread M40 x 1,5 (standard DN 25) | |
Return type | Electrical, energy storage | |
Supply voltage | 24 V DC | |
Piloting | Analog | |
Electrical connection 1 type | MP multipol | |
Control interface | Rugged display with operation keys | |
Input / Outputs | 1 analog input + 1 binary input + 1 analog output + 2 binary outputs | |
Additional function | None | |
Communication protocol | büS | |
Protection type (IP max. with suitable connector) | IP65/67 | |
Protection type NEMA (max. with suitable connector) | NEMA 4X | |
Valve function manual actuation | Yes | |
Actuator material | Aluminium powder-coated | |
Actuator material 2 | PPS (Polyphenylene sulphide) | |
Kv value (water) | 12 | m3/h |
Cv value | 14 | gal/min |
Temperature environment min | -25 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 185 | °C |
Nominal pressure min | 0 | bar |
Nominal pressure max | 16 | bar |
Nominal pressure (DIN EN 1333) | PN 25 | |
Nominal Pressure (DIN EN 1759) | Class 150 | |
Flow | Below seat | |
Opening time characteristic | 3.300 | ms |
Closing time characteristic | 3.300 | ms |
Vacuum version | No | |
Oxygen version | No | |
Type label customer data | None | |
Packed seal enclosed | No | |
Weight | 5,150000 | kg |
Approval type | Material-approval-foods | |
Certification type | Food-EGV1935/2004-compliant |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 4.1.5 | 399.4 MB | ML |
![]() |
Initiation Files EDS GSDML A.01 | 998.9 kB | ML |
EU Declaration of Conformity
Certificates/Manufacturer Declarations
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
EtherNet/IP | 11650 | 3320 | 170.9 kB | EN |
![]() |
PROFINET | Z11865 | 3360 | 313.7 kB | EN |