Electromotive 2-way diaphragm valve
Type 3323 / Ident No. 322369
Product description
The innovative Bürkert diaphragm valve Type 3323 is the solution when it comes to on/off control in areas with media contact such as the food and beverage, cosmetic, pharmaceutical and biopharma industry. The electromotive actuator with ball screw shuts the valve quasi delay free with – for electromotive actuators – a unique high control speed within 1.5 to 4.5 seconds. If necessary, the safety position can be realised with optional energy pack in case of power failure. Pressure fluctuations or shocks in the medium are not transferred to the valve position. Furthermore, many helpful functions for process control, valve diagnostics and preventive maintenance are available. Besides the mechanical position indicator, a 360° LED illuminated ring displays the valve position and information about warnings and errors. Various communication standards up to cutting-edge fieldbus systems are available. Trusted valve bodies and diaphragms ensure media separation with minimum empty space and are easy to clean. Demanding environments are no problem for the Type 3323 with its high IP protection and high resistance to vibration and shocks. Hygienic design allows a fast and residue-free exterior cleaning. The actuator force can be exactly adjusted for the operating conditions to maximise the diaphragm life time.
- Commodity Codes
- 84818087
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 3323 | |
Product sub-group | Process On/Off valve | |
Function | On-/Off-control | |
Main valve operating principle | Diaphragm valve | |
Control function | Normally closed (delivery status), with electrical energy storage | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Seat seal / diaphragm material | PTFE with EPDM support back | |
Valve body material | PVDF (Polyvinylidene fluoride) | |
Port connection 1 type | True union (weld) | |
Port connection 1 standard | Not relevant | |
Port connection 1 diameter | DN 25 - d32 | |
drive force electromotive | AG2 (2500 N) | |
Interface on actuator | Spindle D14 | |
Interface to actuator | interface LB/diaphragm/housing DN 25 | |
Return type | Electrical, energy storage | |
Supply voltage | 24 V DC | |
Piloting | Binary | |
Electrical connection 1 type | MP multipol | |
Control interface | No Display - internal buttons | |
Input / Outputs | 1 binary input + 2 binary outputs | |
Additional function | SIM Card | |
Communication protocol | büS | |
Protection type (IP max. with suitable connector) | IP65/67 | |
Protection type NEMA (max. with suitable connector) | NEMA 4X | |
Valve function manual actuation | Yes | |
Actuator material | Aluminium powder-coated | |
Actuator material 2 | PPS (Polyphenylene sulphide) | |
Kv value (water) | 10 | m3/h |
Cv value | 11,6 | gal/min |
Temperature environment min | -10 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 120 | °C |
Nominal pressure min | 0 | bar |
Nominal pressure max | 10 | bar |
Nominal pressure (DIN EN 1333) | PN 16 | |
Nominal Pressure (DIN EN 1759) | Class 150 | |
Opening time characteristic | 2.700 | ms |
Closing time characteristic | 2.700 | ms |
Type label customer data | None | |
Weight | 5,074000 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Type 3323 data sheet | electromotive operated diaphragm valve | 2 MB | EN / EU |
![]() |
Typ 3323 Datenblatt | elektromotorisch betätigtes Membranventil | 2 MB | DE / DE |
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 4.1.5 | 399.4 MB | ML |
![]() |
Initiation Files EDS GSDML A.01 | 998.9 kB | ML |
EU Declaration of Conformity
Certificates/Manufacturer Declarations
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
EtherNet/IP | 11650 | 3320 | 170.9 kB | EN |
![]() |
PROFINET | Z12309 | 3320 | 318.8 kB | EN |