2-way diaphragm control valve el.mot.
Type 3363 / Article No. 347087

Technical attributes
Process control valve | Diaphragm valve | 0,00 bar - 10,00 bar | -10,00 °C - 80,00 °C | 2 - Blocking of static position, no electrical energy storage | PP (Polypropylene)
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Control function
Blocking of static position, no electrical energy storage
|
|
Valve function manual actuation
Yes
|
![]() |
|
---|---|
Port connection 1 DN
DN 25 - d32
|
|
Port connection 1 type
Welded
|
|
Port connection 1 standard
Not relevant
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
![]() |
|
---|---|
Valve body material
PP (Polypropylene)
|
|
Valve body internal surface
Without processing
|
|
Valve body exterior surface
Without processing
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: