2-way diaphragm control valve el.mot.
Type 3363 / Article No. 342009

Technical attributes
Process control valve | Diaphragm valve | 0,00 bar - 4,00 bar | -10,00 °C - 143,00 °C | 2 - Blocking of static position, no electrical energy storage | Stainless Steel Tube 316L/1.4435 BN2
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Control function
Blocking of static position, no electrical energy storage
|
|
Manual actuation
Yes
|
![]() |
|
---|---|
Port connection 1 DN
2" - 50,8x1,65 Cl: 64,0
|
|
Port connection 1 type
Clamp
|
|
Port connection 1 standard
ASME BPE / BS4825-3 (pipe BS4825-1)
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
![]() |
|
---|---|
Valve body material
Stainless Steel Tube 316L/1.4435 BN2
|
|
Valve body internal surface
Electropolished Ra <= 0,38 micrometer / Ra <= 15 microinch (ASME BPE SF4/ DIN HE4)
|
|
Valve body exterior surface
Without processing
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: