Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Butterfly valve w. electr.act.

Type 8804 / Article No. 311334

Technical attributes

| DN 250 | Flange | 300 N m

Control Unit / Feedback
Limit switch number
2 PCE
Position feedback sensor function
Mechanical
Process Connection Type/Size
Port connection 1 DN
A188 DN 250
Port connection 1 type
Flange
Port connection 1 standard
DIN EN 1092-1
valve variant
standard
Voltage / Frequency
AC Voltage min.
15 V
AC Voltage max.
30 V
DC voltage min.
12 V
DC voltage max.
48 V
Materials
disk material
stainless steel 1.4408 (A351 - CF8M)
valve housing material
grey cast iron

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List