Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Ball valve with electrical actuator

Type 8804 / Article No. 301238

Technical attributes

2/2 | DN 50 | Internal thread | 100 N m

Control Unit / Feedback
Limit switch number
2 PCE
Position feedback sensor function
Mechanical
Function
Fluidic port connection number
2
Valve function number of switching positions
2
Process Connection Type/Size
Port connection 1 DN
DN 50
Port connection 1 type
Internal thread
Port connection 1 standard
Rp (DIN EN 10226-1 (alt: DIN 2999))
Armature variant
standard
Voltage / Frequency
AC Voltage min.
15 V
AC Voltage max.
30 V
DC voltage min.
12 V
DC voltage max.
48 V

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List