Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Ball valve with electrical actuator

Type 8804 / Article No. 278915

Technical attributes

2/2 | DN 65 | Gluing sleeve | 60 N m | 0,00 °C - 60,00 °C

Control Unit / Feedback
Limit switch number
2 PCE
Function
Fluidic port connection number
2
Valve function number of switching positions
2
Process Connection Type/Size
Port connection 1 DN
DN 65
Port connection 1 type
Gluing sleeve
Port connection 1 standard
ISO
Voltage / Frequency
AC Voltage min.
100 V
AC Voltage max.
240 V
DC voltage min.
100 V
DC voltage max.
350 V

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List