2/2-way angle seat valve el.mot.
Type 3320 / Article No. 386369

Technical attributes
Angle seat valve | 2/2 | PTFE (Polytetrafluorethylene) | DIN EN ISO 1127 / ISO 4200 / DIN 11866 Series B | DN 50 - 60,3x2,0 | 24 V DC | 0,00 bar - 6,00 bar
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
Normally closed (delivery status), with electrical energy storage
|
|
Manual actuation
Yes
|
![]() |
|
---|---|
Port connection 1 DN
DN 50 - 60,3x2,0
|
|
Port connection 1 type
Welded
|
|
Port connection 1 standard
DIN EN ISO 1127 / ISO 4200 / DIN 11866 Series B
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
![]() |
|
---|---|
Valve body material
Stainless steel
|
|
Valve body internal surface
Without processing
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: