Electromotive 2/2 way angle seat valve
Type 3320 / Article No. 20000671
Product description
The innovative Bürkert On/Off process valve Type 3320 is the solution when it comes to shut-off tasks under demanding operating conditions. The electromotive actuator with ball screw moves the swivel plate at a particularly high rate of 6 mm/s to its end position. Thereby it reacts almost instantaneously to process signals. If necessary, the safety position can be approached by an optional energy storage in case of power failure. The actuator and shut-off valve are adapted perfectly to each other with closed design and robust surface. This ensures the hygienic requirements of a fast and residue-free cleaning. Harsh environments are no problem for the Type 3320 because of the protection class IP65 / IP67 and its high impact and vibration resistance. Unrivalled cycle life and sealing integrity is guaranteed by the proven self adjusting spindle packing with exchangeable V-seals. The fieldbus suitable for Type 3320 provides many helpful functions for process monitoring, valve diagnostics and predictive maintenance and thus offers the decisive advantage of a modern process automation.
- Commodity Codes
- 84818059
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 3320 | |
Product sub-group | Process On/Off valve | |
Function | Open/close control | |
Main valve operating principle | Angle seat valve | |
Control function | Normally opened (delivery status), with electrical energy storage | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Seat size | 25 mm (1") | |
Seat seal material | PTFE (Polytetrafluorethylene) | |
Valve body material | Stainless steel | |
Valve body internal surface | Without processing | |
Port connection 1 type | Welded | |
Port connection 1 standard | DIN 11850 R2 / DIN 11866 Series A / DIN EN 10357 Series A | |
Port connection 1 DN | DN 25 - 29,0x1,5 | |
Driving force electromotor | AG2 (1300 N) | |
Interface to actuator | Nipple thread M40 x 1,5 (standard DN 25) | |
Return type | Electrical, energy storage | |
Supply voltage | 24 V DC | |
Control unit | Binaer | |
Electrical connection 1 type | MP multipol | |
Control interface | No Display - internal buttons | |
Inputs / outputs | 1 binary input + 2 binary outputs | |
Auxiliary function | None | |
Protocol | büS | |
Protection type (IP max. with suitable connector) | IP65/67 | |
Protection type NEMA (max. with suitable connector) | NEMA 4X | |
Valve function manual actuation | Yes | |
Actuator material | Aluminium powder-coated | |
Actuator material 2 | PPS (Polyphenylene sulphide) | |
Kv value (water) | 18 | m3/h |
Cv value | 20,8 | gal/min |
Temperature environment min | -25 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 130 | °C |
Nominal pressure min | 0 | bar |
Nominal pressure max | 25 | bar |
Nominal pressure (DIN EN 1333) | PN 25 | |
Nominal Pressure (DIN EN 1759) | Class 150 | |
Flow | Below seat | |
Opening time typical | 3.400 | ms |
Closing time typical | 3.400 | ms |
Vacuum version | No | |
Oxygen version | No | |
Type label customer data | None | |
Packed seal enclosed | Yes | |
Weight | 4,619 | kg |
Approval type | Material-approval-foods | |
Certification type | Food-EGV1935/2004-compliant |
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Type 3320 data sheet | Electromotive 2/2 way angle seat valve | 2 MB | EN / EU |
![]() |
Typ 3320 Datenblatt | Elektromotorisches 2/2-Wege-Schrägsitzventil | 2 MB | DE / DE |
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 5.1.3 | 536 MB | ML |
![]() |
Device Description Files A.03 | 2 MB | ML |
EU Declaration of Conformity
Certificates/Manufacturer Declarations
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
EtherNet/IP | 11650 | 3320 | 171 kB | EN |
![]() |
PROFINET | Z12309 | 3320 | 96 kB | EN |