2-way angle seat control valve el.mot.
Type 3360 / Article No. 350508

Technical attributes
Angle seat valve | 2 | stainless steel | G | 1/2" | 24 V DC | 0,00 bar - 25,00 bar
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Control function
Normally closed (delivery status), with electrical energy storage
|
|
Valve function manual actuation
Yes
|
![]() |
|
---|---|
Port connection 1 DN
1/2"
|
|
Port connection 1 type
Internal thread
|
|
Port connection 1 standard
G
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
![]() |
|
---|---|
Valve body material
Stainless steel
|
|
Valve body internal surface
Without processing
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: