Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2-way angle seat control valve el.mot.

Type 3360 / Article No. 300918

  • büS

Technical attributes

Angle seat valve | 2 | PTFE (Polytetrafluorethylene) | DIN 32676 Series B (ISO- pipe ISO4200) | DN 25 - 33,7x2,0 Cl: 50,5 | 24 V DC | 0,00 bar - 25,00 bar

Function
Fluidic port connection number
2
Control function
Normally closed (delivery status), with electrical energy storage
Manual actuation
Yes
Process Connection Type/Size
Port connection 1 DN
DN 25 - 33,7x2,0 Cl: 50,5
Port connection 1 type
Clamp
Port connection 1 standard
DIN 32676 Series B (ISO- pipe ISO4200)
Voltage / Frequency
Supply voltage
24 V DC
Materials
Valve body material
Stainless steel
Valve body internal surface
Electropolished Ra <= 0.6 micrometer / Ra <= 23 microinch (ASME BPE SF 6)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List