Manifolds
Type KM00 / Article No. 669570
- Commodity Codes
- 84819000
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | KM00 | |
Product sub-group | Connecting Plate | |
Flange pattern valve | Bürkert flange 22 x 35 variant A2 | |
Thread depth (valve attachment) | 8 | mm |
Number of channels per valve position | 3 | PCE |
Port connection 1 type | Inner thread | |
Port connection 1 thread type | G | |
Port connection 1 thread marking | 1/8 | |
Port connection 2 type | Inner thread | |
Port connection 2 thread type | G | |
Port connection 2 thread marking | 1/8 | |
Port connection 3 type | Inner thread | |
Port connection 3 thread type | G | |
Port connection 3 thread marking | 1/8 | |
Number of common channels | 2 | PCE |
Connection plate material | Aluminium | |
Analysis version | No | |
Oxygen version | No | |
Parts free of oil and grease | No | |
Weight | 0,36 | kg |