Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

CONNECTION PLATE 6-FACH

Type KM00 / Article No. 6326

Technical attributes

Bürkert flange 32 x 46 variant A2 | Inner thread-G1/4 | Brass

Valve island setup
Number of channels per valve position
3 PCE
Number of common channels
2 PCE
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/4
Port connection 1 thread type
G
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
1/4
Port connection 3 type
Inner thread
Port connection 3 thread type
G
Port connection 3 thread marking
1/4
Flange pattern valve
Connection plate material
Brass
Properties
Type
KM00
Product sub-group
Connecting Plate
Thread depth (valve attachment)
8 mm

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List